PLSP0020JC-B

Package Drawing
p20mc-65-caa
Package Family
LSSOP
Pin Count
20
Pin Pitch (mm)
0.65
Dimension (mm x mm)
6.1x6.5
Typical Weight (g)
0.12
Max. Height (mm)
1.4
Mount pad
fig0004j
JEDEC Tray
H7991