PLSP0010JA-A

Package Drawing
p10ma-65-cac
Package Family
LSSOP
Pin Count
10
Pin Pitch (mm)
0.65
Dimension (mm x mm)
3.6x4.4
Typical Weight (g)
0.05
Max. Height (mm)
1.45
Mount pad
fig0004j
JEDEC Tray
H7951