PLQP0216LF-A

Package Drawing
p216gm-40-gaa
Package Family
LFQFP
Pin Count
216
Pin Pitch (mm)
0.4
Dimension (mm x mm)
24x24
Typical Weight (g)
1.9
Max. Height (mm)
1.6
Mount pad
fig0009j
JEDEC Tray
H7981