PLQP0176LC-A

Package Drawing
p176gj-40-gbd
Package Family
LFQFP
Pin Count
176
Pin Pitch (mm)
0.4
Dimension (mm x mm)
20x20
Typical Weight (g)
1.33
Max. Height (mm)
1.6
Mount pad
fig0009j
JEDEC Tray
H7856