PLQP0176LA-A

Package Drawing
plqp0176la_a
Package Family
LFQFP
Pin Count
176
Pin Pitch (mm)
0.4
Dimension (mm x mm)
20x20
Typical Weight (g)
1.2
Max. Height (mm)
1.7
Mount pad
fig0009j
JEDEC Tray
tray0033