PLQP0176KE-C

Package Drawing
s176gm-50-ueu
Package Family
LFQFP
Pin Count
176
Pin Pitch (mm)
0.5
Dimension (mm x mm)
24x24
Typical Weight (g)
1.98
Max. Height (mm)
1.6
Mount pad
fig0009j
JEDEC Tray
H7981