PLQP0160KA-A

Package Drawing
p160gm-50-8ey
Package Family
LFQFP
Pin Count
160
Pin Pitch (mm)
0.5
Dimension (mm x mm)
24x24
Typical Weight (g)
1.8
Max. Height (mm)
1.6
Mount pad
fig0009j
JEDEC Tray
H7981