PLQP0144KD-C

Package Drawing
s144gj-50-8eu
Package Family
LFQFP
Pin Count
144
Pin Pitch (mm)
0.5
Dimension (mm x mm)
20x20
Typical Weight (g)
1.3
Max. Height (mm)
1.7
Mount pad
fig0009j
JEDEC Tray
H7856