PLQP0144KD-A

Package Drawing
p144gj-50-gae
Package Family
LFQFP
Pin Count
144
Pin Pitch (mm)
0.5
Dimension (mm x mm)
20x20
Typical Weight (g)
1.33
Max. Height (mm)
1.6
Mount pad
fig0009j
JEDEC Tray
H7856