PLQP0144KA-A

Package Drawing
plqp0144ka_a
Package Family
LFQFP
Pin Count
144
Pin Pitch (mm)
0.5
Dimension (mm x mm)
20x20
Typical Weight (g)
1.2
Max. Height (mm)
1.7
Mount pad
fig0009j
JEDEC Tray
tray0033