PLQP0128KD-A

Package Drawing
p128gf-50-gbp
Package Family
LFQFP
Pin Count
128
Pin Pitch (mm)
0.5
Dimension (mm x mm)
14x20
Typical Weight (g)
0.92
Max. Height (mm)
1.6
Mount pad
fig0009j
JEDEC Tray
H5941-2