PLQP0120KA-A

Package Drawing
plqp0120ka_a
Package Family
LFQFP
Pin Count
120
Pin Pitch (mm)
0.5
Dimension (mm x mm)
16x16
Typical Weight (g)
0.9
Max. Height (mm)
1.7
Mount pad
fig0009j
JEDEC Tray
tray0094