PLQP0100KI-A

Package Drawing
p100gc-50-8ea
Package Family
LFQFP
Pin Count
100
Pin Pitch (mm)
0.5
Dimension (mm x mm)
14x14
Typical Weight (g)
0.68
Max. Height (mm)
1.6
Mount pad
fig0009j
JEDEC Tray
H7858