PLQP0100JC-A

Package Drawing
p100gf-65-gbn
Package Family
LQFP
Pin Count
100
Pin Pitch (mm)
0.65
Dimension (mm x mm)
14x20
Typical Weight (g)
0.92
Max. Height (mm)
1.6
Mount pad
fig0009j
JEDEC Tray
H5941-2