PLQP0080KE-B

Package Drawing
p80gk-50-gak
Package Family
LFQFP
Pin Count
80
Pin Pitch (mm)
0.5
Dimension (mm x mm)
12x12
Typical Weight (g)
0.53
Max. Height (mm)
1.6
Mount pad
fig0009j
JEDEC Tray
H7956