PLQP0080JB-C

Package Drawing
p80gc-65-gad
Package Family
LQFP
Pin Count
80
Pin Pitch (mm)
0.65
Dimension (mm x mm)
14x14
Typical Weight (g)
0.69
Max. Height (mm)
1.7
Mount pad
fig0009j
JEDEC Tray
H7918