PLQP0064KF-A

Package Drawing
p64gb-50-ueu
Package Family
LFQFP
Pin Count
64
Pin Pitch (mm)
0.5
Dimension (mm x mm)
10x10
Typical Weight (g)
0.35
Max. Height (mm)
1.6
Mount pad
fig0009j
JEDEC Tray
H7982