PLQP0064JA-C

Package Drawing
p64gk-65-gaj
Package Family
LQFP
Pin Count
64
Pin Pitch (mm)
0.65
Dimension (mm x mm)
12x12
Typical Weight (g)
0.51
Max. Height (mm)
1.6
Mount pad
fig0009j
JEDEC Tray
H7956