PLQP0064GC-C

Package Drawing
p64gc-80-gal
Package Family
LQFP
Pin Count
64
Pin Pitch (mm)
0.8
Dimension (mm x mm)
14x14
Typical Weight (g)
0.72
Max. Height (mm)
1.7
Mount pad
fig0009j
JEDEC Tray
H7918