PLQP0052JD-B

Package Drawing
p52gb-65-uet
Package Family
LQFP
Pin Count
52
Pin Pitch (mm)
0.65
Dimension (mm x mm)
10x10
Typical Weight (g)
0.36
Max. Height (mm)
1.6
Mount pad
fig0009j
JEDEC Tray
H7982