PLQP0048KB-A

Package Drawing
plqp0048kb_a
Package Family
LFQFP
Pin Count
48
Pin Pitch (mm)
0.5
Dimension (mm x mm)
7x7
Typical Weight (g)
0.2
Max. Height (mm)
1.7
Mount pad
fig0009j
JEDEC Tray
tray0031