PLQP0044GC-A

Package Drawing
p44gb-80-ues
Package Family
LQFP
Pin Count
44
Pin Pitch (mm)
0.8
Dimension (mm x mm)
10x10
Typical Weight (g)
0.36
Max. Height (mm)
1.6
Mount pad
fig0009j
JEDEC Tray
H7982