PLBG0697KA-A

Package Drawing
p697f1-50-gad
Package Family
LFBGA
Pin Count
697
Pin Pitch (mm)
0.5
Dimension (mm x mm)
16x16
Typical Weight (g)
0.73
Max. Height (mm)
1.42
Mount pad
fig0013j
JEDEC Tray
H7969-3