PLBG0624KA-A

Package Drawing
p624f1-50-gna
Package Family
LFBGA
Pin Count
624
Pin Pitch (mm)
0.5
Dimension (mm x mm)
17x17
Typical Weight (g)
0.82
Max. Height (mm)
1.43
Mount pad
fig0013j
JEDEC Tray
H7860-1