PLBG0533KA-A

Package Drawing
p533fa-50-en2
Package Family
LFBGA
Pin Count
533
Pin Pitch (mm)
0.5
Dimension (mm x mm)
12.7x12.7
Typical Weight (g)
0.46
Max. Height (mm)
1.42
Mount pad
fig0013j
JEDEC Tray
H7959-2