PLBG0513KB-A

Package Drawing
plbg0513kb_a
Package Family
LFBGA
Pin Count
513
Pin Pitch (mm)
0.5
Dimension (mm x mm)
15x15
Typical Weight (g)
0.6
Max. Height (mm)
1.3
Mount pad
fig0013j
JEDEC Tray
tray0090