PLBG0433JA-A

Package Drawing
p433f1-65-gn9
Package Family
LFBGA
Pin Count
433
Pin Pitch (mm)
0.65
Dimension (mm x mm)
17x17
Typical Weight (g)
0.86
Max. Height (mm)
1.51
Mount pad
fig0013j
JEDEC Tray
H7860-1