PLBG0417KB-A

Package Drawing
plbg0417kb_a
Package Family
LFBGA
Pin Count
417
Pin Pitch (mm)
0.5
Dimension (mm x mm)
13x13
Typical Weight (g)
0.45
Max. Height (mm)
1.55
Mount pad
fig0013j
JEDEC Tray
H000748