PLBG0397KA-A

Package Drawing
p397f1-50-eak
Package Family
LFBGA
Pin Count
397
Pin Pitch (mm)
0.5
Dimension (mm x mm)
12x12
Typical Weight (g)
0.41
Max. Height (mm)
1.43
Mount pad
fig0013j
JEDEC Tray
H7980