PLBG0393KA-A

Package Drawing
plbg0393ka_a
Package Family
LFBGA
Pin Count
393
Pin Pitch (mm)
0.5
Dimension (mm x mm)
10.9x10.9
Typical Weight (g)
0.3
Max. Height (mm)
1.4
Mount pad
fig0013j
JEDEC Tray
tray0076