PLBG0393JB-A

Package Drawing
p393f1-65-ga9
Package Family
LFBGA
Pin Count
393
Pin Pitch (mm)
0.65
Dimension (mm x mm)
16x16
Typical Weight (g)
0.7
Max. Height (mm)
1.51
Mount pad
fig0013j
JEDEC Tray
H7969-3