PLBG0385KA-A

Package Drawing
p385f1-50-fn5
Package Family
LFBGA
Pin Count
385
Pin Pitch (mm)
0.5
Dimension (mm x mm)
15x15
Typical Weight (g)
0.6
Max. Height (mm)
1.43
Mount pad
fig0013j
JEDEC Tray
H7979-1