PLBG0336GA-A

Package Drawing
plbg0336ga_a
Package Family
LFBGA
Pin Count
336
Pin Pitch (mm)
0.8
Dimension (mm x mm)
17x17
Typical Weight (g)
0.6
Max. Height (mm)
1.4
Mount pad
fig0013j
JEDEC Tray
tray0092