PLBG0324JA-A

Package Drawing
p324f1-65-enx
Package Family
LFBGA
Pin Count
324
Pin Pitch (mm)
0.65
Dimension (mm x mm)
13x13
Typical Weight (g)
0.47
Max. Height (mm)
1.51
Mount pad
fig0013j
JEDEC Tray
H7935