PLBG0321KC-A

Package Drawing
p321f1-50-fa6
Package Family
LFBGA
Pin Count
321
Pin Pitch (mm)
0.5
Dimension (mm x mm)
14x14
Typical Weight (g)
0.57
Max. Height (mm)
1.56
Mount pad
fig0013j
JEDEC Tray
H8195-1