PLBG0305GB-A

Package Drawing
p305f1-80-ja3
Package Family
LFBGA
Pin Count
305
Pin Pitch (mm)
0.8
Dimension (mm x mm)
20x20
Typical Weight (g)
1.14
Max. Height (mm)
1.53
Mount pad
fig0013j
JEDEC Tray
H7971