PLBG0305GA-A

Package Drawing
p305f1-80-gn8
Package Family
LFBGA
Pin Count
305
Pin Pitch (mm)
0.8
Dimension (mm x mm)
17x17
Typical Weight (g)
0.89
Max. Height (mm)
1.56
Mount pad
fig0013j
JEDEC Tray
H7860-1