PLBG0304GC-A

Package Drawing
p304f1-80-hn6
Package Family
LFBGA
Pin Count
304
Pin Pitch (mm)
0.8
Dimension (mm x mm)
19x19
Typical Weight (g)
0.96
Max. Height (mm)
1.56
Mount pad
fig0013j
JEDEC Tray
H7994