PLBG0303JB-A

Package Drawing
p303f1-65-gae
Package Family
LFBGA
Pin Count
303
Pin Pitch (mm)
0.65
Dimension (mm x mm)
16x16
Typical Weight (g)
0.69
Max. Height (mm)
1.51
Mount pad
fig0013j
JEDEC Tray
H7969-3