PLBG0289KA-A

Package Drawing
p289f1-50-da6
Package Family
LFBGA
Pin Count
289
Pin Pitch (mm)
0.5
Dimension (mm x mm)
10x10
Typical Weight (g)
0.22
Max. Height (mm)
1.24
Mount pad
fig0013j
JEDEC Tray
H7968