PLBG0281GB-A

Package Drawing
p281f1-80-gnb
Package Family
LFBGA
Pin Count
281
Pin Pitch (mm)
0.8
Dimension (mm x mm)
17x17
Typical Weight (g)
0.81
Max. Height (mm)
1.56
Mount pad
fig0013j
JEDEC Tray
H7860-1