PLBG0277KB-A

Package Drawing
p277f1-50-daa
Package Family
LFBGA
Pin Count
277
Pin Pitch (mm)
0.5
Dimension (mm x mm)
10x10
Typical Weight (g)
0.26
Max. Height (mm)
1.42
Mount pad
fig0013j
JEDEC Tray
H7968