PLBG0273JA-B

Package Drawing
p273f1-65-fnb
Package Family
LFBGA
Pin Count
273
Pin Pitch (mm)
0.65
Dimension (mm x mm)
15x15
Typical Weight (g)
0.62
Max. Height (mm)
1.51
Mount pad
fig0013j
JEDEC Tray
H7979-1