PLBG0264GA-A

Package Drawing
plbg0264ga_a
Package Family
LFBGA
Pin Count
264
Pin Pitch (mm)
0.8
Dimension (mm x mm)
15x15
Typical Weight (g)
0.6
Max. Height (mm)
1.4
Mount pad
fig0013j
JEDEC Tray
tray0069