PLBG0260GA-A

Package Drawing
p260f1-80-gal
Package Family
LFBGA
Pin Count
260
Pin Pitch (mm)
0.8
Dimension (mm x mm)
16x16
Typical Weight (g)
0.78
Max. Height (mm)
1.56
Mount pad
fig1013j
JEDEC Tray
H7969-3