PLBG0257JA-A

Package Drawing
p257f1-65-fa5
Package Family
LFBGA
Pin Count
257
Pin Pitch (mm)
0.65
Dimension (mm x mm)
14X14
Typical Weight (g)
0.55
Max. Height (mm)
1.53
Mount pad
fig0013j
JEDEC Tray
H8195-1