PLBG0240GF-A

Package Drawing
p240f1-80-hn5
Package Family
LFBGA
Pin Count
240
Pin Pitch (mm)
0.8
Dimension (mm x mm)
19x19
Typical Weight (g)
0.94
Max. Height (mm)
1.56
Mount pad
fig0013j
JEDEC Tray
H7994