PLBG0233KA-A

Package Drawing
plbg0233ka_a
Package Family
LFBGA
Pin Count
233
Pin Pitch (mm)
0.5
Dimension (mm x mm)
10x10
Typical Weight (g)
0.2
Max. Height (mm)
1.4
Mount pad
fig0013j
JEDEC Tray
tray0081