PLBG0225JB-A

Package Drawing
p225fa-65-en6
Package Family
LFBGA
Pin Count
225
Pin Pitch (mm)
0.65
Dimension (mm x mm)
12.7x12.7
Typical Weight (g)
0.45
Max. Height (mm)
1.51
Mount pad
fig0013j
JEDEC Tray
H7959-2