PLBG0224GB-A

Package Drawing
p224f1-80-ga2
Package Family
LFBGA
Pin Count
224
Pin Pitch (mm)
0.8
Dimension (mm x mm)
16x16
Typical Weight (g)
0.68
Max. Height (mm)
1.48
Mount pad
fig0013j
JEDEC Tray
  H8150
H7969-3